IESNA:LM-63-2002
[TEST]P1381093
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-730-U-T3-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10026.1
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1423.7 1435.7 1429.7 1378.7 1315.6 1279.5 1252.5 1270.5 1447.7 1676.0 1985.4 2312.8 2664.2 3066.7 3349.0 3601.3 3658.4 3649.4 
3697.5 3793.6 3973.8 4109.0 4145.0 4093.9 3541.3 2447.9 1165.4 802.0 507.6 201.2 90.1 60.1 36.0 24.0 9.0 0.0 0.0 
1423.7 1432.7 1426.7 1375.7 1306.6 1270.5 1261.5 1267.5 1429.7 1694.0 1976.4 2273.7 2670.2 3051.7 3364.1 3583.3 3649.4 3679.4 
3748.5 3880.7 3997.8 4130.0 4193.1 4112.0 3619.4 2463.0 1246.5 805.0 471.6 216.3 96.1 63.1 39.0 21.0 9.0 0.0 0.0 
1423.7 1435.7 1429.7 1393.7 1324.6 1294.6 1285.5 1288.6 1426.7 1646.0 1943.3 2231.7 2601.1 2985.6 3292.0 3541.3 3628.4 3685.4 
3790.6 3946.8 4154.0 4286.2 4394.3 4400.3 4124.0 3204.9 1721.1 916.1 528.6 249.3 126.2 81.1 54.1 36.0 15.0 3.0 0.0 
1423.7 1423.7 1432.7 1399.7 1357.6 1318.6 1330.6 1333.6 1402.7 1591.9 1835.2 2081.5 2396.9 2766.3 3147.8 3460.2 3631.4 3709.5 
3811.6 3991.8 4220.1 4481.4 4733.7 4889.9 4989.0 4883.9 4133.0 2916.5 1664.0 546.7 228.3 132.2 81.1 45.1 18.0 3.0 0.0 
1423.7 1429.7 1438.7 1423.7 1393.7 1375.7 1384.7 1399.7 1423.7 1525.8 1715.1 1922.3 2177.6 2523.0 2904.5 3222.9 3478.2 3622.4 
3754.5 3979.8 4331.2 4727.7 5196.3 5535.7 5824.0 6061.3 6094.3 5169.2 3493.2 1712.1 441.5 201.2 111.1 66.1 24.0 9.0 0.0 
1423.7 1432.7 1447.7 1444.7 1447.7 1441.7 1453.8 1468.8 1504.8 1552.9 1658.0 1817.2 2018.4 2261.7 2580.1 2925.5 3246.9 3565.3 3748.5 
4078.9 4475.4 4886.9 5358.5 5887.1 6460.8 7040.5 7482.0 7608.2 5974.2 3403.1 1387.7 387.5 138.2 57.1 30.0 12.0 0.0 
1423.7 1438.7 1444.7 1468.8 1471.8 1483.8 1489.8 1522.8 1570.9 1622.0 1694.0 1823.2 2006.4 2231.7 2508.0 2787.4 3147.8 3463.2 3760.5 
4015.8 4352.2 4775.8 5280.4 5911.1 6586.9 7250.7 7890.5 8232.9 7343.8 4796.8 1856.2 678.8 207.2 66.1 27.0 15.0 0.0 
1423.7 1429.7 1444.7 1459.8 1477.8 1498.8 1519.8 1552.9 1600.9 1664.0 1736.1 1850.2 2018.4 2210.7 2457.0 2742.3 3066.7 3385.1 3724.5 
4006.8 4382.3 4772.8 5253.3 5827.0 6538.9 7214.7 7914.5 8121.8 7734.3 5887.1 2601.1 796.0 240.3 78.1 33.0 15.0 0.0 
1423.7 1426.7 1450.7 1471.8 1504.8 1528.8 1582.9 1628.0 1673.0 1736.1 1826.2 1955.4 2102.5 2246.7 2420.9 2664.2 2931.5 3258.9 3637.4 
4042.9 4454.4 4901.9 5424.5 5983.2 6550.9 7112.6 7440.0 7409.9 7283.8 6568.9 5256.3 3150.8 832.0 228.3 54.1 21.0 
0.0 
1423.7 1429.7 1438.7 1468.8 1516.8 1552.9 1606.9 1661.0 1718.1 1784.1 1865.2 1979.4 2099.5 2213.7 2384.9 2565.1 2850.4 3159.8 3535.3 
3943.8 4463.4 4937.9 5487.6 5998.2 6523.9 6857.3 6860.3 6797.2 6385.7 5523.7 4361.3 2384.9 790.0 201.2 54.1 21.0 0.0 
1423.7 1426.7 1438.7 1459.8 1510.8 1558.9 1606.9 1658.0 1715.1 1766.1 1835.2 1910.3 2003.4 2102.5 2264.7 2454.0 2706.3 3009.6 3364.1 
3772.5 4148.0 4511.4 4832.8 5070.1 5247.3 5157.2 4808.8 4382.3 3703.5 2892.5 2048.5 961.2 264.3 72.1 33.0 18.0 0.0 
1423.7 1429.7 1438.7 1468.8 1507.8 1558.9 1606.9 1652.0 1706.1 1757.1 1808.2 1883.3 1967.4 2069.5 2219.7 2420.9 2652.2 2904.5 3171.8 
3427.1 3646.4 3769.5 3817.6 3733.5 3562.3 3261.9 2838.4 2372.9 1832.2 1360.6 889.1 426.5 141.2 48.1 24.0 15.0 0.0 
1423.7 1420.7 1435.7 1456.8 1495.8 1543.9 1588.9 1628.0 1667.0 1703.1 1739.1 1787.2 1853.2 1943.3 2075.5 2219.7 2378.9 2550.1 2667.2 
2760.3 2751.3 2568.1 2324.8 1967.4 1576.9 1132.4 699.8 357.4 198.2 126.2 99.1 75.1 51.1 33.0 21.0 15.0 0.0 
1423.7 1423.7 1426.7 1441.7 1462.8 1483.8 1483.8 1468.8 1426.7 1345.6 1249.5 1135.4 1042.3 973.2 898.1 859.0 874.1 910.1 946.1 
922.1 820.0 660.8 513.6 396.5 297.4 225.3 174.2 135.2 108.1 87.1 66.1 51.1 36.0 24.0 18.0 12.0 0.0 
1423.7 1417.7 1411.7 1405.7 1381.7 1345.6 1228.5 1069.3 895.1 720.9 597.7 546.7 537.6 552.7 555.7 549.7 528.6 498.6 468.6 
441.5 414.5 384.5 339.4 270.3 207.2 168.2 144.2 123.1 102.1 84.1 66.1 45.1 30.0 21.0 15.0 9.0 0.0 
1423.7 1420.7 1402.7 1357.6 1282.5 1102.3 892.1 684.8 564.7 519.6 492.6 477.6 471.6 456.6 438.5 423.5 402.5 366.4 330.4 
300.4 267.3 237.3 216.3 198.2 177.2 153.2 135.2 114.1 93.1 72.1 51.1 36.0 24.0 18.0 12.0 9.0 0.0 
1423.7 1414.7 1381.7 1294.6 1102.3 850.0 639.8 540.7 513.6 498.6 483.6 462.6 435.5 399.5 363.4 327.4 291.4 261.3 237.3 222.3 210.3 
198.2 189.2 177.2 162.2 147.2 129.2 108.1 84.1 60.1 48.1 36.0 24.0 15.0 12.0 9.0 0.0 
1423.7 1402.7 1348.6 1228.5 958.2 678.8 552.7 519.6 504.6 489.6 474.6 453.5 420.5 375.5 324.4 282.3 249.3 225.3 210.3 198.2 192.2 
186.2 180.2 171.2 162.2 153.2 138.2 117.1 99.1 81.1 69.1 60.1 48.1 15.0 12.0 9.0 0.0 
1423.7 1414.7 1333.6 1153.4 859.0 606.7 534.6 510.6 492.6 477.6 462.6 438.5 396.5 351.4 300.4 264.3 234.3 216.3 204.2 198.2 189.2 
183.2 177.2 168.2 159.2 147.2 132.2 117.1 102.1 87.1 75.1 63.1 36.0 18.0 12.0 9.0 0.0 
1423.7 1405.7 1318.6 1096.3 799.0 585.7 531.6 507.6 492.6 471.6 447.5 420.5 384.5 342.4 300.4 261.3 231.3 213.3 201.2 195.2 189.2 
180.2 171.2 162.2 147.2 129.2 111.1 96.1 84.1 72.1 63.1 45.1 24.0 18.0 15.0 12.0 0.0 
1423.7 1405.7 1309.6 1090.3 759.9 576.7 534.6 504.6 480.6 462.6 435.5 405.5 372.4 342.4 312.4 273.3 234.3 213.3 201.2 195.2 186.2 
177.2 168.2 153.2 132.2 108.1 87.1 72.1 63.1 48.1 36.0 27.0 21.0 15.0 15.0 6.0 0.0 
1423.7 1414.7 1315.6 1069.3 744.9 573.7 531.6 504.6 483.6 462.6 435.5 405.5 372.4 342.4 312.4 273.3 237.3 213.3 201.2 195.2 186.2 
177.2 165.2 150.2 129.2 105.1 81.1 69.1 60.1 45.1 36.0 27.0 21.0 15.0 15.0 6.0 0.0 
